GEMÜ 652

Pulsation damper

  • 説明
  • 特徴
  • 詳細技術説明

The GEMÜ 652 pulsation damper is designed for use with liquid and gaseous media in sterile areas of application. In many production plants, unwanted pressure surges arise which are generated by switching on pumps or quickly switching valves, for example. These pressure surges can cause damage to system components, such as filters, sensors or pipelines, as well as contamination of media, due to brief lifting of the diaphragm. The GEMÜ 652 pulsation damper is designed so that it releases a volume in a particular pre-defined pressure surge area, and compensates for the pressure surge. The valve body is open in-line with flow direction, and not intended to shut off the medium.

  • Pre-defined compensation volume
  • Defined pressure range
  • CIP/SIP 可能
  • オートクレーブ対応仕様あり
  • 不活性,腐食性の液体および気体に最適
  • バルブボディ,ダイアフラムとも各種材質・仕様が可能
  • 狭い場所にも設置可能なコンパクト設計
  • 流体温度:-10 ~ 100 °C
  • 滅菌温度:max. 150 °C
  • 周囲温度:~ 60 °C
  • 使用流体圧力:~ 10 MPa
  • 呼び径:DN 15 ~ 80
  • ボディ形状:2/2-way ボディ
  • 接続方法:突き合せ溶接
  • 接続規格:ANSI | ASME | BS | DIN | EN | ISO | JIS | SMS
  • ボディ材質:1.4435 (BN2),鍛造材 | 1.4435(316L),鍛造材料 | 1.4539 (904L),鍛造材料
  • ダイアフラム材質:EPDM | PTFE / EPDM
  • 適合性:BSE/TSE | EAC | EC 指令 No.1935/2004 | EC 指令 No.2023/2006 | EU 指令 No.10/2011 | FDA | USP

製品に関するニュース

08.02.2023

パルセーションダンパー GEMÜ 652: