Areas of application and industrial sectors
Check valves are used in virtually all types of systems, as well as numerous processes and applications in all industries. GEMÜ offers various types of check valves.
- Media temperature: 5 to 80 °C
- Ambient temperature*: 5 to 50 °C
- Operating pressure*: 0 to 16 bar
- Nominal sizes*: DN 10 to 100
- Body configurations: 2/2-way body
- Connection types: Flange | Solvent cement socket | Spigot | Threaded connection
- Connection standards: ANSI | DIN | EN
- Body materials: PP-H, natural | PVC-U
- Seat seal materials: EPDM | FKM
- Conformities: ATEX
- Media temperature:-196 to 400 °C
- Operating pressure :0 to 40 bar
- Nominal sizes:DN 15 to 300
- Connection types:Flange
- Connection standards:ANSI | ASME | EN
- Body materials:1.0619, galvanized cast steel material | 1.4408, investment casting material
- Seal materials:EPDM | FKM | NBR | PTFE
- Disc/spring cross materials:1.4408, investment casting material | 1.4469, duplex cast steel material
- Spring materials:1.4571, spring steel | 2.4610
- Conformities:ATEX | DVGW Drinking water | EAC | FDA | KTW
- Media temperature:-200 to 300 °C
- Operating pressure :0 to 16 bar
- Nominal sizes:DN 50 to 600
- Connection types:Flange
- Connection standards:ANSI | ASME | EN
- Body materials:1.0619, galvanized cast steel material | 1.4408, investment casting material | EN-GJS-400-15
- Seal materials:EPDM | FKM | NBR
- Spring materials:1.4571, spring steel
- Conformities:EAC | WRAS
- Plate material:1.4408, investment casting material | 1.4469, duplex cast steel material | EN-GJS-400-15, SG iron material
- Media temperature :-10 to 120 °C
- Ambient temperature:0 to 60 °C
- Operating pressure :1 to 10 bar
- Nominal sizes:DN 32 to 600
- Connection types:Flange
- Connection standards:ANSI | DIN | EN | ISO
- Body materials:PP | PVC-U, grey | PVDF
- Seal materials:FKM | NBR | PTFE
- Disc materials:PP-H | PVC-U | PVDF
- Conformities:EAC
- Media temperature:-10 to 200 °C
- Ambient temperature:20 to 95 °C
- Operating pressure :1 to 16 bar
- Nominal sizes:DN 32 to 600
- Connection types:Flange
- Connection standards:ANSI | DIN | EN | ISO
- Body materials:1.0460, galvanized cast steel material | 1.4408, investment casting material | 1.4571, forged material | 2.0975, cast bronze material
- Seal materials:EPDM | FKM | NBR | PTFE
- Disc materials:1.0460, galvanized cast steel material | 1.4408, investment casting material | 1.4571, forged material | 2.0975, bronze casting material
- Conformities:ATEX | EAC | FDA