GEMÜ J70

Electrically operated solenoid valve, PD technology

Individual versions with price and delivery time in the online shop
  • Description
  • Features
  • Technical specifications

The compact GEMÜ J70 2/2-way solenoid valve is electrically operated and is ideal for dosing and analysis applications. The hermetic sealing between the medium and the actuator is ensured via a highly resistant plug diaphragm (PD) made of PTFE. The metal actuator is also optionally available with a plastic housing.

  • Precise dosing possible
  • Good cleanability
  • Hermetic separation between medium and actuator
  • The solenoid can be replaced without removing the valve body from the piping
  • Suitable for vacuum applications
  • Media temperature :-10 to 90 °C
  • Ambient temperature:-10 to 40 °C
  • Operating pressure :0 to 6 bar
  • Nominal size:DN 8
  • Body materials:1.4404
  • Supply voltage:24 V DC

Product news

20.12.2022

New electrically operated solenoid valve GEMÜ J70