The GEMÜ GDR pneumatic basic actuator is a double acting, clockwise rotation quarter turn actuator for Open/Close applications. With its standardized connection for pilot valve, position feedback and flanged connection according to ISO 5211, it is suitable for mounting to butterfly valves and ball valves.
- Anodized aluminium housing with RAL5021 epoxy coated cover
- Setting range of end positions ± 5°
- Suitable for Open/Close applications in a non aggressive environment
- Interface in accordance with EN ISO 5211
- Interface for electrical position indicator or pilot valve according to VDI/VDE3845
- Ambient temperature:-20 to 85 °C
- Connection type:Flange
- Torques:2 to 1500 Nm
- Control pressure:2,5 to 8 bar
- Mode of action:Double acting