GEMÜ GDR

Pneumatic basic quarter turn actuator, double acting

  • Description
  • Features

The GEMÜ GDR pneumatic basic actuator is a double acting, clockwise rotation quarter turn actuator for open/close applications. With its standardized connection for pilot valve, position feedback and flanged connection according to ISO 5211, it is suitable for mounting to butterfly valves and ball valves.

  • Anodized aluminium housing with RAL5021 epoxy coated cover
  • Setting range of end positions ± 5°
  • Suitable for Open/Close applications in a non aggressive environment
  • Interface in accordance with EN ISO 5211
  • Interface for electrical position indicator or pilot valve according to VDI/VDE3845