The GEMÜ 1215 electrical position indicator is suitable for mounting to pneumatically operated linear actuators. The position (end position open) of the valve spindle is reliably detected and fed back electronically by the operating bush with a microswitch.
- Position feedback via microswitch
- The housing can be rotated through 360°
- In addition to electrical position indication an optical position indicator is also installed
- ATEX version available as an option
- Ambient temperature:-15 to 60 °C
- Supply voltages:230 V AC, 50/60 Hz | 24 V DC
- Protection class:IP 65
- Electrical connection types:PG 11 cable gland | M12 plug
- Switch types:Microswitch
- Conformities:ATEX | EAC
Suitable products

Product applications
Product news
09.08.2018