The GEMÜ 1242 electrical position indicator is suitable for installation on pneumatically operated linear actuators. The position of the valve spindle is reliably electronically detected and evaluated using play-free and non-positive mounting. Intelligent microprocessor-controlled functions facilitate commissioning and support during operation. The current position of the valve is displayed via high-visibility LEDs and fed back via electrical signals. The GEMÜ 1242 has been specially designed for valves with a stroke of 2 to 46 mm.
- Fieldbus connection AS-Interface and DeviceNet (optional)
- Communication and programming interface IO-Link
- Adjustable switch point tolerances
- Speed-AP function for fast mounting and initialization
- High visibility position indicator by LED
- Can be fitted to GEMÜ valves or third-party actuators
- On-site or remote end position programming via programming input
- Ambient temperature:0 to 60 °C
- Linear measuring range:2 to 75 mm
- Radial measuring range:0to 90°
- Supply voltages:24 V DC
- Protection class:IP 67
- Electrical connection types:M12 plug
- Communication modes:AS-Interface | DeviceNet | IO-Link
- Conformities:ATEX | CSA | EAC | ETL Listed C US | FMEDA | IECEx | NEC 500
Suitable products
Product news
09.08.2018