The GEMÜ 655 2/2-way diaphragm valve has a metal handwheel and is manually operated. The valve body has a full bore design.
- High mechanical stability
- High flow rate due to straight through flow
- Can be retrofitted with a pneumatic actuator
- Media temperature :0 to 100 °C
- Ambient temperature:0 to 60 °C
- Operating pressure :0 to 10 bar
- Nominal sizes:DN 25 to 300
- Body configurations:2/2-way body
- Connection types:Flange
- Connection standards:ANSI | EN | ISO
- Body materials:EN-GJL-250, cast iron material | EN-GJS-400-18-LT, SG iron material | EN-GJS-500-7, ductile iron material
- Body lining:Butyl | Hard rubber | Soft rubber
- Diaphragm materials:CR | EPDM | IIR | NBR | NR
- Conformities:CRN | EAC
Product video
Diaphragm change GEMÜ 655
04:05 min
882 Views
Online since 27.07.2020
More videos