The GEMÜ 8303 3/2-way pilot solenoid valve requires differential pressure. The housing is made from aluminium or stainless steel. The plastic encapsulated coil is detachable.
- Optional installation position
- Simple coil replacement without tools (Click-on®)
- The solenoid can be replaced without removing the valve body from the piping
- Standard silenced venting
- Media temperature :-10 to 60 °C
- Ambient temperature:-10 to 60 °C
- Operating pressure :1 to 10 bar
- Nominal size:DN 2
- Electrical connection types:Plug, design A
- Supply voltages:110 V AC, 50 Hz | 230 V AC, 50 Hz | 24 V AC, 50 Hz | 24 V DC
- Connection types:Threaded connection
- Connection standards:DIN
- Body materials:1.4581 | Aluminium
- Conformities:ATEX | EAC