The GEMÜ 687 2/2-way diaphragm valve has a low-maintenance plastic membrane actuator and is pneumatically operated. The valve has a metal distance piece. Normally Closed (NC), Normally Open (NO) and Double Acting (DA) control functions are available.
Hermetic separation between medium and actuator
CIP/SIP capable
Wide range of adaptation options for add-on components and accessories
Suitable for particulate and abrasive media
Stainless steel body suitable for corrosive environments
Wide range of adaptation options for add-on components and accessories
The 2/2-way diaphragm valve has a low-maintenance plastic membrane actuator and is pneumatically operated. The valve has a metal distance piece. Normally Closed (NC), Normally Open (NO) and Double Acting (DA) control functions are available.
Type: 687: Diaphragm valve, pneumatically operated, plastic actuator, stainless steel distance piece
DN: 25: DN 25
Body configuration: D: 2/2-way body
Connection type: 88: Clamps ASME BPE Face to face EN 558, series 7
Valve body material: 40: 1.4435 (F316L), forged body
Diaphragm material: 5M: PTFE/EPDM two-piece
Control function: 1: Normally closed (NC)
Actuator version: F/N: Operator size F/N
DN
-2: 25: DN 25
Connection type spigot 2: 59: Spigots ASME BPE
Execution type: 1502: Ra
The GEMÜ 687 2/2-way diaphragm valve has a low-maintenance plastic membrane actuator and is pneumatically operated. The valve has a metal distance piece. Normally Closed (NC), Normally Open (NO) and Double Acting (DA) control functions are available.
Type: 687: Diaphragm valve, pneumatically operated, plastic actuator, stainless steel distance piece
DN: 25: DN 25
Body configuration: D: 2/2-way body
Connection type: 88: Clamps ASME BPE Face to face EN 558, series 7
Valve body material: 40: 1.4435 (F316L), forged body
Diaphragm material: 5M: PTFE/EPDM two-piece
Control function: 1: Normally closed (NC)
Actuator version: F/N: Operator size F/N
DN
-2: 25: DN 25
Connection type spigot 2: 59: Spigots ASME BPE
Execution type: 1502: Ra
The tender texts have been copied to the clipboard