The GEMÜ 687 2/2-way diaphragm valve has a low-maintenance plastic membrane actuator and is pneumatically operated. The valve has a metal distance piece. Normally Closed (NC), Normally Open (NO) and Double Acting (DA) control functions are available.
Hermetic separation between medium and actuator
CIP/SIP capable
Wide range of adaptation options for add-on components and accessories
Suitable for particulate and abrasive media
Stainless steel body suitable for corrosive environments
Wide range of adaptation options for add-on components and accessories
The 2/2-way diaphragm valve has a low-maintenance plastic membrane actuator and is pneumatically operated. The valve has a metal distance piece. Normally Closed (NC), Normally Open (NO) and Double Acting (DA) control functions are available.
Type: 687: Diaphragm valve, pneumatically operated, plastic actuator, stainless steel distance piece
DN: 25: DN 25
Body configuration: T: T body
Connection type: 59: Spigots ASME BPE
Valve body material: 41: 1.4435 (316L), block material
Diaphragm material: 5M: PTFE/EPDM two-piece
Control function: 1: Normally closed (NC)
Actuator version: F/N: Operator size F/N
DN
-2: 25: DN 25
Connection type spigot 2: 59: Spigots ASME BPE
Execution type: SF5: Ra Max. 0.51 µm (20 µin.) for media wetted surfaces, to ASME BPE SF5, electropolished internal / external
Surface: SF5: Ra Max. 0.51 µm (20 µin.) for media wetted surfaces, to ASME BPE SF5, electropolished internal / external
Diaphragm size: 25: Diaphragm size 25
The GEMÜ 687 2/2-way diaphragm valve has a low-maintenance plastic membrane actuator and is pneumatically operated. The valve has a metal distance piece. Normally Closed (NC), Normally Open (NO) and Double Acting (DA) control functions are available.
Type: 687: Diaphragm valve, pneumatically operated, plastic actuator, stainless steel distance piece
DN: 25: DN 25
Body configuration: T: T body
Connection type: 59: Spigots ASME BPE
Valve body material: 41: 1.4435 (316L), block material
Diaphragm material: 5M: PTFE/EPDM two-piece
Control function: 1: Normally closed (NC)
Actuator version: F/N: Operator size F/N
DN
-2: 25: DN 25
Connection type spigot 2: 59: Spigots ASME BPE
Execution type: SF5: Ra Max. 0.51 µm (20 µin.) for media wetted surfaces, to ASME BPE SF5, electropolished internal / external
Surface: SF5: Ra Max. 0.51 µm (20 µin.) for media wetted surfaces, to ASME BPE SF5, electropolished internal / external
Diaphragm size: 25: Diaphragm size 25
Item number: 88703666 687 25T59415M1F/N 2559 SF5
The tender texts have been copied to the clipboard