GEMÜ 3021

Flow transmitter, turbine

  • Description
  • Features
  • Technical specifications

GEMÜ 3021 is a volumetric flow measuring turbine. The fascia keys enable simple setting of measurement units, required display values etc.

  • Simple operation
  • Process adaptable
  • Freely scalable measuring range
  • Integrated flow rectifier
  • Short inlet/outlet distances
  • Totalizer or batch controller types available
  • Relay outputs available
  • Measuring range - Liquids:120 to 25000 l/h
  • Error of measurement:± 1 % of final value
  • Media temperature :-20 to 80 °C
  • Operating pressure :0 to 10 bar
  • Nominal sizes:DN 25 to 50
  • Connection types:Union end
  • Metering tube materials:PVC-U | PVDF
  • Electrical connection types:Plug, design A | M12 plug
  • Supply voltages:24 V DC
  • Conformities:EAC