GEMÜ C67 CleanStar

Manually operated diaphragm valve

  • Description
  • Features
  • Technical specifications

The GEMÜ C67 HPW CleanStar ultra pure 2/2-way diaphragm valve is manually operated. All media wetted parts are made of PFA or PTFE. A seal adjuster (not with actuator size 4) and optical position indicator are integrated as standard. This High Purity version of the CleanStar series complies with the strictest purity standards and boasts high chemical resistance. It can also be used with high media temperatures. As such, it is often used at the supply and distribution level in semiconductor factories.

  • High purity due to cleanroom manufacturing
  • High Flow version selectable
  • High flow rate with low-stress media channelling
  • Minimal deadleg
  • Optional flow direction
  • Also available as T valve
  • The valve is available with an ECTFE union nut as an option.
  • Reduced costs thanks to long service life
  • Media temperature :-10 to 150 °C
  • Ambient temperature:0 to 60 °C
  • Operating pressure :0 to 6 bar
  • Nominal sizes:DN 4 to 50
  • Body configurations:2/2-way body | T body | V valve body
  • Connection types:Flare | Flare SpaceSaver | PrimeLock® | PrimeLock® SpaceSaver | Spigot | Super 300 Type Pillar® SpaceSaver | Union end
  • Connection standards:DIN
  • Body materials:PFA | PP-H, natural | PP-R, natural | PVDF
  • Diaphragm materials:PTFE/EPDM
  • Conformities:EAC | FDA | TA Luft (German Clean Air Act)

Product video

Diaphragm replacement on GEMÜ C67

04:38 min
630 Views
Online since 24.10.2018
GEMÜ solutions for battery filling processes

Product applications

GEMÜ solutions for battery filling processes

Storing energy in batteries is getting more and more important not only in the automotive, biking and power tools sectors. Upon the emergence of these megatrends at the latest, the production of lithium-ion cells comes further into focus for various industries. An especially critical process here is filling the battery cells with electrolyte. In addition to speed, the accuracy of dosing in particular constitutes a primary requirement. These two factors must be optimally coordinated with each other. GEMÜ utilizes its decades of process experience from the semiconductor sector not only to provide its customers with suitable components for this application, but also to act as a solution provider by supplying coordinated subsystems for filling prismatic, pouch and round cells. GEMÜ supports its customers as early as the planning phase, and accompanies the entire process up to commissioning. You can find out more about the process of battery filling and the solutions that GEMÜ offers to this end in this application flyer.

Product news

03.08.2020

GEMÜ valves used to combat COVID-19