• Description
  • Features
  • Technical specifications

The GEMÜ N570 strainer has a body made of plastic (either PVC-U or PP-H). The sealing elements are manufactured from EPDM and FPM. Contaminants in the medium are retained by the integrated filter insert.

  • Easy to service
  • Low weight
  • Corrosion resistant plastic body
  • Media temperature :5 to 80 °C
  • Ambient temperature:5 to 50 °C
  • Operating pressure :0 to 16 bar
  • Nominal sizes:DN 15 to 50
  • Connection types:Clamp | Flange | Solvent cement socket | Spigot | Threaded connection
  • Connection standards:ANSI | DIN | EN | ISO
  • Body materials:PP-H, natural | PVC-U
  • Seal materials:EPDM | FKM