GEMÜ SUB SUMONDO

Single-use valve bodies

  • Description
  • Features
  • Technical specifications

The GEMÜ SUB valve body of the GEMÜ SUMONDO single-use valve has an internally welded diaphragm. The single-use valve body is fastened via a clamp to the GEMÜ SUPM pneumatic actuator made from stainless steel or to the GEMÜ SUHK plastic manual operator. The valve body and the actuator are locked with a defined opening and closing procedure. After a single use, the valve body and its diaphragm are removed from the actuator and disposed of. The actuator remains in the system and can be used multiple times.

  • Impact resistant, corrosion resistant
  • Mechanically stable and gamma-sterilizable body material
  • Certificate of Conformity for purity, safety and physical and chemical tests
  • Validation Guide on request
  • The valve body meets the purity requirements of the pharmaceutical industry (USP 85, 788, 790)
  • Manufactured in ISO class 8 cleanroom
  • Nominal sizes : 1/4''“ (DN8) to 1''“ (DN25)
  • Media temperature: 5 to 40 °C
  • Ambient temperature: 0 to 40 °C
  • Connection types *: Clamp | Hose barb
  • Body materials: PP-R, natural
  • Diaphragm materials: TPE
  • Conformities: EAC | USP
  • Operating pressure*: 0 to 4,9 bar