GEMU's websites make use of cookies. If you are using the site, this means that you agree to the use of cookies. To implement personal settings, click here

GEMÜ 840

Variable area flowmeter

  • Description
  • Features
  • Technical specifications

The GEMÜ 840 flowmeter operates according to the part flow principle The device consists of three parts: Main flow unit, part flow unit and manual diaphragm valve.

  • Good level of accuracy, simple operation
  • Impact resistant, corrosion resistant
  • Large measuring range 3 - 50 m³/h (depending on orifice diameter)
  • Part flow metering tube can also be easily replaced without downtime
  • Connection: Spigot
  • Actuator: With bare shaft
  • Flowmeter - functional principle: Variable area principle
  • Body material: PVC-U
  • Max. operating pressure: 10 bar
  • Max. media temperature: 90 ° C
  • Min. media temperature: 5 ° C
  • Nominal sizes: DN 65 (2 1/2'')
  • SCHWEBEKOERPERWERKSTOFF