- Connection: Flare; PrimeLock®; Super 300 Type Pillar®
- Actuator: Motorized
- Seal material
- Body material: PFA; PTFE
- Conformities: EAC
- Max. operating pressure: 6 bar
- Max. media temperature: 150 ° C
- Min. media temperature: 10 ° C
- Nominal sizes: DN 8 (1/4''); DN 10 (3/8''); DN 15 (1/2''); DN 20 (3/4'')
![]() |
---|
Product overview: Multi-port valve blocks |
![Self-sealing joint for GEMÜ PC50 iComLine valve block solutions Self-sealing joint for GEMÜ PC50 iComLine valve block solutions](gemu-cdn2/anwendungsfaelle/bilder/149/490x215px_o_ring_free.jpg)