GEMÜ 3030 mFlow

Magnetically inductive flowmeter

  • Description
  • Features
  • Technical specifications

The GEMÜ 3030 mFlow flowmeter is based on the magnetically inductive measurement principle. It is suitable for electrically conductive media. Operation is carried out using a membrane keypad positioned on the front of the body with a backlit display.

  • Same measurement device can be used for different nominal sizes
  • No moving parts in the medium
  • Access rights via different user levels
  • Integrated Web browser capability
  • Simple commissioning and versatile operating facilities- Fascia keys- PC connection with Internet browser - Fieldbus interfaces e.g. Profibus-DP
  • Media temperature :0 to 135 °C
  • Operating pressure :0 to 10 bar
  • Nominal sizes:DN 25 to 300
  • Detection range:0,1 to 10 m/s
  • Connection types:Flange | Spigot | Union end | Weld-in sleeve
  • Metering tube materials:1.4435
  • Supply voltages:24 V DC
  • Electrical connection type:M12 plug | M12 socket
  • Conformities:EAC